Stopper cylinder EFSD

Gentle stopping made easy: You can use the electric stopper for conveyed goods weighing between 0.25 and 100 kg without an additional motor controller by connecting it directly to the PLC. The power supply, communication and logic processing are conducted directly by the device itself.
  • Fast and simple set-up of transfer systems without compressed air
  • For stopping conveyed goods weighing between 0.25 kg and 100 kg
  • Status and error messages for visual error diagnostics
  • Controlled via digital I/O of a higher-order controller, e.g. terminal CPX, makes commissioning easier
  • Mounting interface for ease of mounting on transfer systems
  • Adjustable cushioning power
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
3 Results
1-3 / 3 results