Are you already thinking beyond the next generations of machines and looking for a technology that will remain stable, while also supporting future developments? Then the valve terminal VTUX with AP communication technology will provide you with exactly the right technology.
The next generation VTUX allows valve terminals to be positioned wherever appropriate, their size can be freely selected and they can be equipped as required. The more extensive functions are simply placed where there is more free space. If the conditions call for more stringent restrictions, only those elements that are needed right away are included.
The VTUX offers a wide range of integrated functions that significantly increase efficiency and user-friendliness. One key feature is the valves with digital inputs, which are easy to assign. Integration is uncomplicated and flexible, whether using M8 connections or PNP/NPN signals. The valve terminals also feature innovative vacuum solutions with an air-saving function that not only conserves resources but also optimises operating costs. The internal serial communication provides easy access to parameters and diagnostics, which considerably simplifies system maintenance and monitoring. These functions make the VTUX a powerful solution for modern automation requirements.
The internal parallel version provides unidirectional control signals and supports the connection of up to 32 valve coils. This gives you a cost-efficient platform with integrated vacuum functions. The valve terminal VTUX also has decentralised installation options offering the following benefits:
The internal parallel version provides unidirectional control signals and supports the connection of up to 32 valve coils. This gives you a cost-effective platform with integrated vacuum functions without sensor feedback. The valve terminal VTUX also has centralised installation options with the following benefits:
The internal serial version offers bidirectional communication and supports the connection of up to 128 valve coils. You also have the option of configuring the valve terminal VTUX with additional functions such as digital inputs directly on the valve or integrated vacuum functions including a vacuum sensor. In addition, the valve terminal VTUX offers decentralised installation options with the following benefits:
The internal serial version offers bidirectional communication and supports the connection of up to 128 valve coils. You also have the option of configuring the valve terminal VTUX with additional functions such as digital inputs directly on the valve or integrated vacuum functions including a vacuum sensor. In addition, the valve terminal VTUX offers centralised installation options with the following benefits:
Our technical advisors would be happy to show you the new valve terminal VTUX and demonstrate the new application possibilities as well as the opportunities for development.