Products
Air supply components
Fittings
Push-in fittings
Push-in fittings NPQH
Push-in fittings NPQM, metal, standard
Push-in fittings NPQP, media-resistant
Quick Star QSP, plug-in cartridges
Quick Star QSP, plug-in cartridges, inch
Quick Star mini series QSM
Quick Star QSM, mini series, inch
Quick Star QSM, mini series, core function
Quick Star standard series QS
Quick Star QS, standard series, inch
Quick Star, QS-B, basic functionality
Quick Star QB, inch
Quick Star CRQS, stainless steel
Quick Star CRQS, stainless steel, inches
Quick Star QS-V0, weld spatter resistant
Quick Star push-in self sealing QSK, rotating QSR
Quick Star QSK, QSR, Inch
 

Push-in fittings

= Core product range
 
 
Print
 
  • Connection: M5, M7, G1/8, G1/4, G3/8, G1/2
  • For tubing outside diameter: 4, 6, 8, 10, 12, 14 mm
  • Push-in sleeve: 4, 6, 8, 10, 12, 14 mm
  • Ambient temperature: 0 ... 150° C
  • Threaded connection:
    • G thread with sealing ring
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in connectors with push-in sleeves
  • Push-in bulkhead fittings
Special features:
  • Solid metal design
  • Highly resistant to temperature and pressure
  • Resistant to chemicals
  • FDA compliant
 
  • Connection: M5, M7, G1/8, G1/4, G3/8, G1/2
  • For outside tubing diameter: 4, 6, 8, 10, 12, 14 mm
  • Push-in sleeve: 4, 6, 8, 10, 12 mm
  • Threaded connection:
    • G thread with sealing ring
  • Push-in fittings
  • Plug connectors
  • Plug connectors with push-in sleeves
Special features:
  • Solid metal design
  • Highly resistant to temperature and pressure
 
  • Connection: R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10 and 12 mm
  • Push-in sleeve: 4, 6, 8, 10, 12 mm
  • Threaded connection
    • R thread
  • Push-in fittings
  • Push-in connectors
  • Push-in connectors with push-in sleeves.
  • Polypropylene
Special features:
  • Highly resistant to chemicals and corrosion
  • Hydrolysis resistant
  • FDA compliant
  • Inexpensive alternative to stainless steel fittings
 
  • Cartridge size 10, 14, 18, 20
  • For outside tubing diameter 3, 4, 6, 8, 10, 12 mm
  • Straight or angled design
  • Suitable for vacuum
  • Push-in fittings
 
  • Cartridge size 10, 18, 20
  • For outside tubing diameter 1/8, 5/32, 3/16, 1/4, 5/16, 3/8, 1/2
  • Straight or angled design
  • Suitable for vacuum
  • Push-in fittings
 
Core product range
  • Connection M3, M5, M7, M 6x0.75, M 8x0.75, R1/8, G1/8,
  • For outside tubing diameter 2, 3, 4, 6 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
  • Connection M3, M5, M7, 1/16, 1/8, 1/4 NPT; 10-32 UNF
  • For outside tubing diameter 1/8, 5/32, 3/16, 1/4
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
  • Connection M3, M5, M7, R1/8
  • For outside tubing diameter 3, 4, 6 mm
  • Threaded connection
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
 
Core product range
  • Connection R1/8, R1/4, R1/2, R3/8, G1/8, G1/4, G1/2, G3/8
  • For outside tubing diameter 4, 6, 8, 10, 12, 16 mm
  • Threaded connection
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
  • Connection 1/16, 1/8, 1/4, 3/8, 1/2 NPT; 10-32 UNF
  • For outside tubing diameter 5/32, 3/16, 1/4, 5/16, 3/8, 1/2, 5/8
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
  • Connection R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter 4, 6, 8, 10, 12, 16 mm
  • Threaded connection
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
 
  • Quick push-in fittings for imperial tubing sizes
  • Connection with NPT thread 1/8, 1/4, 3/8, 1/2
  • For outside tubing diameter 1/8, 5/32, 3/16, 5/16, 3/8, 1/4,
 
  • Stainless steel fitting
  • Connection M5, R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10, 12, 16 mm
  • Threaded connection
    • Metric thread, R thread
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
Special features:
  • Highly resistant to chemicals and corrosion
  • Temperature resistant
 
  • Stainless steel fitting
  • Connection 1/8, 1/4, 3/8, 1/2
  • For outside tubing diameter: 5/32, 1/4, 5/16, 3/8, 1/2
  • Threaded connection
    • NPT thread
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
Special features:
  • Highly resistant to chemicals and corrosion
  • Temperature resistant
 
  • Connection R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter 4, 6, 8, 10, 12 mm
  • Threaded connection
  • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
Special features:
  • Resistant to welding spatter
 
Core product range
  • Connection M5, R1/8, R1/4, R3/8, R1/2, G1/8, G1/4, G3/8, G1/2
  • For outside tubing diameter 4, 6, 8, 10, 12 mm
  • Threaded connection
  • Metric thread with sealing ring
  • R thread with PTFE coating
  • G thread with sealing ring
  • Push-in fittings, self-sealing
  • Push-in connectors, self-sealing
  • Rotary push-in fittings.
 
  • Connection 1/16, 1/8, 1/4, 5/16, 3/8, 1/2 NPT; 10-32 UNF
  • For outside tubing diameter 5/32, 3/16, 1/4, 5/16, 3/8, 1/2
  • Push-in fitting, self-sealing
  • Push-in connectors, self-sealing
  • Rotary push-in fittings