Tripod EXPT
Compatible path control
| Technical data | |
|---|---|
| Size | 360, 500, 600 |
| Working space [mm] |
Max. 700 diameter Max. 250 working height |
| Effective load [kg] | Max. 5 |
| Intermediate position | Any |
| Repetition accuracy [mm] | ±0,1 |
| Contour accuracy at 300 mm/s [mm] | ±0,3 |
| Speed [m/s] with 1 kg load | 3 |
| Acceleration [m/s²] | 50 |
| Servo motor EMMS-AS and controller CMMP-AS | |
| Contour control CMXR | |