EXPT electric tripod

EXPT electric tripod

Tripod kinetics for high-speed-handling of small loads in space

System with standard components from our modular handling system 

The benefits to you:

  • Up to three times quicker than Cartesian systems and requiring less space
  • Max. acceleration of 50 m/s² and speed of 3 m/s with 1 kg load
  • High rigidity and stability and low moving masses for high dynamic response with large effective loads 
  • Optimally adapted motor-controller combinations and contour control
  • Easy programming and commissioning via the handheld CDSA terminal, with plain-language interface and teach-in function
  • Complete system product from Festo plug and work®: from engineering through to commissioning

Technical data
Size 360, 500, 600
Working space [mm] Max. 700 diameter
Max. 250 working height
Effective load [kg] Max. 5
Intermediate position Any
Repetition accuracy [mm] ±0,1
Contour accuracy at 300 mm/s [mm] ±0,3
Speed [m/s] with 1 kg load 3
Acceleration [m/s²] 50
Servo motor EMMS-AS and controller CMMP-AS
Contour control CMXR