Rodless cylinders

Compact linear drives with or without guide: mechanically coupled cylinders with optimized mounting options for simple mounting and magnetically coupled cylinders for use as a pressure tight and zero leakage system

P: Flexible cushioning, non-adjustable

PPV: Pneumatic cushioning, adjustable at both ends

YSR: Linear shock absorber, self-adjusting

YSR-C: Linear shock absorber, self-adjusting

YSRW: Progressive shock absorbers, adjustable

 

 Rodless cylinders – larger stroke lengths possible on request

  

Type Diameter [mm] Stroke Cushioning Sensing Description
  Force [N] [mm] P PPV YSR YSR-C YSRW A  
Linear drive DGC
Linearantrieb DGC
8 … 63
30 … 1,870
1 … 5,000 -
  • Space-saving
  • Quick and easy installation
  • Optimized mounting options
  • Highly precise guide

Linear drive DGC in the catalogue

 

Linear drive DGP/DGPL
Linearantrieb DGP/DGPLL
18 … 80
153 … 3,016
10 … 3,000 - - - -
  • Low space requirement
  • High precision and load capacity
  • Reliable: service life of up to 40,000 km

Linear drive DGP/DGPL in the catalogue

Linear drive SLG
Linearantrieb SLG
8 … 18
30 … 153
100 … 900 - - -
  • Extremely flat design
  • Integrated precision guide
  • Adjustable end stops
  • Choice of supply ports
  • Intermediate position optional

Linear drive SLG in the catalogue

Linear drive DGO
Linearantrieb DGO
12 … 40
68 … 754
10 … 4,000 - - -
  • Magnetic power transmission
  • Pressure tight and zero leakage
  • Dirt and dust cannot enter
  • Space-saving installation with long strokes

Linear drive DGO in the catalogue

Linear drive unit SLM
Lineareinheit SLM
12 ... 40
68 ... 754
10 ... 1,500 - - -
  • Slide with recirculating ball bearing guide
  • Magnetically coupled
  • Simple mounting of multi-axis combinations
  • Individual choice of end position cushioning and sensing

Linear drive unit SLM in the catalogue