Compressed air preparation and vacuum technology

Quick exhausting after emergency stops with the
soft-start/quick exhaust valve MS6-SV

More about MS6-SV

Precise pressure adjustment in areas that are not easily accessible:

Pressure regulator MS12-LR-G-PE6 with VPPE pilot control

More about MS12-LR-G-PE6

30% more water separation than with standard filters:
Water separator MS6-LWS

More about MS6-LWS

For inaccessible areas: External pilot regulator actuation Precision pressure regulator LRP-PO

More about LRP-PO

Condition monitoring with the OVEM increases process reliability and prevents machine stoppages:
Vacuum generator OVEM

More about OVEM

Individual unit or combined with MS series service units:

Flow sensor SFAM-62

More about the SFAM-62