Soft-start/quick exhaust valve MS6-SV

Fast venting in an emergency stop

Benefits:

  • Tested safety: BG certification in compliance with DIN-EN ISO 13849-1, category 4, performance level E
  • Function integration: integrated on/off and pressure build-up functions
  • Redundant system for the "safe exhaust" function
  • Self-testing
  • Can be integrated into MS service unit combination with filter and control functions

 

 

Features

Reliable pressurising and exhausting with MS6-SV
The BGIA certified soft start/quick exhaust valve MS6-SV functions as a (de)centralised unit for supplying machines and systems with compressed air. It is a self-testing, redundant mechatronic system in accordance with ISO 13849-1. This means that the safety-oriented pneumatic safety measure ("safe venting") is guaranteed even if any potential errors occur within the valve. The safety check of the piston rod position is carried out directly from the valve during
self-testing. This means that the wiring is less complex, which also simplifies installation.

 

  • Fast and reliable venting in the event of a sudden emergency stop in safety-critical areas of the system
  • Quick exhausting for the fastest possible pressure reduction in the system
  • Soft Start ensures smooth movements when the system is started up again, prevents hard impacts and therefore protects the mechanical components.
  • Maximum machine availability thanks to reliable processes
  • Exhaust capacity of 6,000 l/min (from P2 to P3), 1.5 times the exhaust
  • Compact for flexible installation in the MS modular system or as a single application 

 

Use

In case of a fall

More safety: avoid accidents using the latest safety technology

More safety: avoid accidents using the latest safety technology

Read full article


 

 

Technical data
Grid dimension 62
Operating pressure [bar] 3,5 ... 10
Function Solenoid actuated 3/2 way valve with soft-start
Flow rates
P1 > P2 [l/min]
P2 > P3 [l/min]

4,300
6,000
Certification DIN-EN 13849-1, cat. 4, Performance Level E
Pneumatic connection 1, 2 G1/2, 1/2 - 14 NPT
Pneumatic connection 3 G1, 1 NPT
Electrical connection Plug (Sub D-9 pin)
Protection class IP65
Supply voltage [V] 24
Short circuit protection Integrated