10 good reasons for using pneumatics
Customised automation with pneumatics not only minimises costs, it is also reliable, sturdy, explosion-proof and overload-proof
Benefits of automation concepts with pneumatics:
Saving costs by:
- Fast engineering and fast commissioning
- Simple pilot air supply
- Simple installation
- Fewer interfaces
- Longer service intervals
- Benefits of scale due to knowledge transfer
Expert and professional advice:
- Joint design of the compressed air system
- Calculation of compressed air consumption
- Support during the tender phase
Robust and reliable:
- High switching cycle rate
- Simple and independent adjustment of: opening and closing times
- Directly flange-mounted onto the process valve, without a gear unit
- Open/close operation, intermediate positions, for variable positioning along the entire stroke
Ideally suited for outdoor use:
- Insensitive to temperatures between -20°C and +80°C
- Low-temperature design down to -40°C
- High-temperature design up to +120°C
- Corrosion-resistant, complete stainless steel design optional
Everything from a single source:
- Orders processed quickly
- Only one part number
- Faster project implementation
Energy-efficient and environmentally friendly solutions:
- 100% duty cycle
- Low current consumption
- Zero-leakage tubing
- Few moving parts
- Precisely sized units
Maximum safety:
- Low voltage for all system components
- Compressed air reserve in the air reservoir
- 3 emergency functions for voltage drop (open-close-stop)
- Low operating pressures
- Harmonised solutions
High power density:
- For small size and low weight with smaller nominal diameters
- High forces up to 50,000 N and torques up to 10,000 Nm
- More power by simply increasing the pressure
Overload-proof:
- Damage-free load bearing until the system is at rest
- Reserve force for overcoming increased breakaway torques, for example for deposits
- 100% duty cycle
- Ideally suited for variable-speed drive
Explosion-proof:
- ATEX-approved up to zone 1 as standard – without extra costs
- Perfect for explosion-proof areas