Positioner CMSX for quarter turn actuators

High process safety thanks to analogue and digital feedback signals

For double-acting quarter turn actuators in non-explosive areas

  • Auto-teaching speeds up commissioning
  • Energy-efficient: no compressed air consumption when at rest
  • Feedback signal as standard
  • Configurable safety position in case of power failure
  • Additional error signal for emergency stop
Technical data
Input signal 0 ... 20 mA, 4 ... 20 mA, 0 ... 10 V
Feedback signal, standard 4 ... 20 mA
Pressure range [bar] 3 ... 8
Operating temperature [°C] -5 ... +60
Rotation angle 0 ... 100°
Degree of protection IP65
Repetition accuracy ±3%
Compressed air consumption at rest [l/min] 0
Housing material Technopolymer