Flow sensors SFE in various sizes: including compact designs for the electronics industry
2191.htm
www.festo.com/usa
Flow sensors
| Type |
Operating pressure [bar] |
Operating medium |
Flow measuring range [l/min] |
Connection | Display | Description |
|---|---|---|---|---|---|---|
| -0.7 ... +7 | Filtered compressed air, unlubricated, grade of filtration 0.01 μm |
0.05 ... 0.5 0.1 ... 1 0.5 ... 5 1 ... 10 0.05 ... 50 |
QS6, G1/8 |
31/2-digit Alphanumeric |
|
|
| 0 ...10 |
Filtered compressed air, unlubricated, grade of filtration 5 μm Nitrogen |
0.5 ... 10 10 ... 200 |
QS-6, QS-8 | Illuminated LCD |
|
|
|
-0.7 ... +7/ -0.9 ... +2 |
Filtered compressed air, unlubricated, grade of filtration 0.01 μm |
0.05 ... 0.5 0.1 ... 1 0.5 ...5 1 ... 10 5 ... 50 |
QS-4, QS-6, G1/8 | - |
|
|
|
-0.05 ... +0.05 -0.1 ... +0.1 -0.5 .... +0.5 -1 ... +1 -5 ... +5 -10 ... +10 |


