2228.htm

Shut-off valves, pressure regulators and flow control valves

Classic shut-off valves, quick exhaust valves, non-return valves and pressure regulating valves for manual regulation of the differential pressure

Type Function Pneumatic connections Actuation Flow rate
[l/min]
Pressure Description
Non-return valve H, HA, HB
Rückschlagventil H
Non-return M5, R1/8, R1/4, R3/8, R1/2, G1/8, G1/4, G3/8, G1/2, G3/4
Plug connector 4, 6, 8, 10, 12 mm
- 140 … 5,500 -1 … +10
  • Shut-off valve
  • Can be screwed in
  • Variants: threads at both ends, plug connector at both ends, thread/plug connector

Non-return valve H, HA, HB in the catalogue

Non-return valve HGL
Rückschlagventil HGL
Non-return,
delockable
M5, G1/8, G1/4, G3/8, G1/2
Plug connector 4, 6, 8, 10, 12 mm
Pneumatic 108 … 1,600 0.5 … 10
  • Shut-off valve
  • Manual override
  • Can be screwed in or with male thread
  • Pilot air port: M5, G1/8, G1/4, G1/2, QS-4

Non-return valve HGL in the catalogue

Shut-off valve HE
Absperrventil HE
2/2 bistable
3/2 bistable
G3/8, G1/2, G3/4, G1
Manual 5,200 … 12,000 1 … 10
  • Shut-off valve
  • Various mounting variants
  • Variants: threads at both ends, plug connector at both ends, thread/plug connector

Shut-off valve HE in the catalogue

Hand slide valve W
Handschiebeventil W
3/2 bistable M5, G1/8, G1/4, G3/8, G1/2, G3/4
Plug connector 6, 8, 10, 12 mm
Manual 280 … 840 -0.95 … +10
  • Shut-off valve
  • In-line installation or threaded
  • Suitable for vacuum
  • Metal

Hand slide valve W in the catalogue

Ball valve QH, QHS
Kugelhahn QH, QHS
2/2 bistable G1/4 …G1/2
Plug connector 4, 6 mm
Manual 148 …84,000 -0.95 … +30
  • Shut-off valve
  • In-line installation or threaded
  • Variants: threads at both ends, plug connector at both ends, thread/plug connector

Ball valve QH, QHS in the catalogue

Quick exhaust valve SE, SEU
Schnellentlüftungsventil SE
Quick exhaust G1/8 … G1/2 - 300 … 6,480 0.5 … 10
  • Shut-off valve
  • Threaded or with through-hole
  • With/without silencer

Quick exhaust valve SE, SEU in the catalogue

Pressure regulating valve LR...
Druckregelventil LR...
Differential
pressure regulator
M5, R1/8 … R1/2
Plug connector 4, 6, 8, 10, 12 mm
- 22 … 760 0.5 … 7
0.5 C 12
  • Pressure regulator
  • Can be screwed in
  • Used outside the service unit
  • Variants: threads at both ends, plug connector at both ends, thread/plug connector
  • With/without pressure gauge

Pressure regulating valve LR... in the catalogue

One-way flow control valve GR...
Drossel-Rückschlagventil GR...
Flow control valve M3, M5, G1/8 … 3/4
Plug connector 3, 4, 6, 8, 10, 12 mm
Manual
Pneumatic
0 … 4,300 0.2 … 10
  • Non-return and flow control valve
  • Exhaust air/supply air flow control
  • Polymer/metal
  • Free of copper, PTFE and silicone
  • Corrosion resistant designs
  • Variants: threads at both ends, plug connector at both ends, thread/plug connector

One-way flow control valve GR... in the catalogue