MTR-DCI intelligent drive motor with DeviceNet

MTR-DCI servo motor with DeviceNet

More compact and innovative drive motor with integrated controller, motor and gear unit

Installed directly into the application – without a control cabinet thanks to IP54

The benefits to you:

  • Everything in one unit: motor, gear unit, position controller and power electronics integrated in the housing
  • Safe: integrated power electronics provides maximum electromagnetic compatibility
  • Commissioning: simple using display or FCT (Festo Configuration Tool) on a PC
  • Decentralised use directly in the field for more space in the control cabinet

 

Features:

  • Compact design
  • Everything from a single source Axes, motors, gearing, coupling and controller
  • Standardised mechanical interfaces simplify integration into existing constructions
  • Closed-loop operation
  • Actuation via I/O or fieldbus
  • High safety factor thanks to automatic locking spindle
  • Smooth profile prevents the ingress of dirt

 

Simple and fast installation

Minimal wiring due to the integrated controller: only one voltage supply and only one fieldbus connection or multi-pin plug are necessary to
operate the MTR-DCI.

 

Uncomplicated commissioning

Complete commissioning via simple teach-in function with optional LC display and clear menu prompting on site – all parameters permanently under control

 

Decentralised and space-saving
Thanks to IP54, the intelligent servo drive can be operated in the field, giving more space in the control cabinet

 

Reliable
The integrated power electronics and controller in the MTR-DCI avoids long motor cables and improves electromagnetic compatibility

 

Positioning functionality

  • 16 positioning records (including homing)
  • Constant acceleration and braking
  • Homing mode: left or right until the switching signal, left or right until the mech. stop (preferred)
  • Position control