600% more flow rate? New MS9 size with 1" connection size completes the service units in the MS series
MS9 size with fine filter (LFM-B), micro filter (LFM-A) and activated carbon filter (LFX)
The benefits to you:
- Even more efficient compressed air preparation – combining sizes for cost-effective optimisation of the flow rate: e.g. 600% more flow rate for MS9-LFM compared to MS6-LFM
- Increased flow rate: AMV/RMV size/rotation adaptations for connecting MS9 to the next MS6 size down
- Reduced costs and minimised space: Using MS6 and only in the MS9 filter area
| Product data | |
|---|---|
| Grid dimension [mm] | 90 |
| Permissible primary pressure [bar] | Max. 20 |
| Operating temperature [°C] | -10 ... +60 |
| Housing material | Die-cast aluminium |
| Connection sizes | G1/2, 3/4, 1, 1 1/4, 1 1/2 |