2441.htm

Service unit combinations

Service units for preparing compressed air from different combinations of units in two series

D series metal

Type Configurable Function
modules
Pneumatic
connection
Flow rate
[l/min]
Description
Filter regulator/lubricator FRC/FRCS
Filterregler-Öler FRC/FRCS
No
  • Filter regulator
  • Lubricator
  • Other function modules

 

M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread 90 ... 8,700
  • 4 sizes: Micro, Mini, Midi, Maxi
  • 3 pressure ranges: 0,5 ... 7 bar, 0.5 to 12 bar, 2.5 to 12 bar
  • Filter regulator with/without pressure gauge
  • Proportional standard mist lubricator
  • Grade of filtration 40µm, 5µm
  • Condensate drain: manual, semi-automatic, fully automatic

Filter regulator/lubricator FRC/FRCS in the catalogue

Service unit combination
FRC-K/FRCS-K
Filterregler-Öler FRC/FRCS
No
  • Filter regulator
  • Lubricator
  • Other function modules


G1/8, G1/4, G3/8, G1/2, G3/4 530 ... 8,200
  • 3 sizes: Mini, Midi, Maxi
  • 2 pressure ranges: 0.5 ... 12 bar, 2.5 to 12 bar
  • Filter regulator with pressure gauge
  • Grade of filtration: 40µm
  • Condensate drain: manual, fully automatic
  • Option: Lockable rotary knob

Service unit combination FRC-K/FRCS-K in the catalogue

Service unit combination
LFR-K/LFRS-K
Wartungsgeräte-Kombination LFR-K/LFRS-K
No
  • Filter regulator
  • Other function modules

 

G1/8, G1/4, G3/8, G1/2, G3/4 595 ... 9,400
  • 3 sizes: Mini, Midi, Maxi
  • 2 pressure ranges: 0.5 ... 12 bar, 2.5 to 12 bar
  • Filter regulator with pressure gauge
  • Grade of filtration: 40µm
  • Condensate drain: manual, fully automatic
  • Option: Lockable rotary knob

Service unit combination LFR-K/LFRS-K in the catalogue