Servo-pneumatics are most useful in situations that require compact solutions, where moving loads are more than 10 kg and positioning accuracy must be within the range of tenths of a millimeter.
Servo-pneumatics for efficient and innovative drive solutions
Maximum power density in automation
Use the power of pneumatics, its versatility and precision of up to 0.2 mm for a wide range of positioning tasks:
Areas of application
- Production technology, e.g. flexible and defined force-controlled pressing of workpieces
- Packaging technology, e.g. repositioning from a conveyor belt to a packaging unit
- Materials handling, e.g. in pushing and sorting functions
- Dosing technology, e.g. in volume filling systems
- Test engineering, e.g. positioning of testing equipment
Servo-pneumatic positioning module CPX-CMAX
One of a kind:
The new positioning module CMAX is designed for simple servo-pneumatic control of a wide range of pneumatic drives, whether linear or rotary.
Servo-pneumatics – integrated in the CPX terminal
The next generation
Thanks to new diagnostic options, the 3rd generation servo-pneumatics can identify precisely which device in the system is having problems and it can use integrated pressure sensors to switch from position control to pressure regulation.
Tuning with Smart Soft Stop
Faster configuration using the design software for pneumatic end position controlling