2473.htm

Filter

Filters with manual or fully automatic condensate drain for different compressed air quality classes

D series

Type Pneumatic
connection
Flow rate
[l/min]
Grade of filtration
[μm]
Filter change display Air quality class at output Description

Standard filters LF
Standardfilter LF

M5, M7, G1/8, G1/4, G3/8,
G1/2, G3/4, G1
QS4, QS6
also available with NPT thread
170 ... 5.300 5 oder 40 -

5 μm: ISO class 3 for particles, ISO class 4 for oil aerosols

40 μm: ISO class 5 for particles and oil aerosols

  • 4 sizes: micro, mini, midi, maxi
  • Threaded connection plates: with/without threaded connection plates
  • Condensate drain: manual, semi-automatic, fully automatich
  • Plastic bowl with metal bowl guard

Standard filters LF in the catalogue

Fine filters LFMB
Feinfilter LFMB

G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread 250 ... 1.250 1
ISO class 2 for particles
ISO class 3 for oil aerosols
  • 3 sizes: mini, midi, maxi
  • Threaded connection plates: with/without threaded connection plates
  • Condensate drain: manual, fully automatic
  • Plastic bowl with metal bowl guard

Fine filters LFMB in the catalogue

Micro filters LFMA
Feinstfilter LFMA

G1/8, G1/4, G3/8, G1/2, G3/4, G1 130 ... 950 0,01 ISO class 1 for particles
ISO class 2 for oil aerosols
  • 3 sizes: mini, midi, maxi
  • with/without threaded connection plates
  • Condensate drain: manual, fully automatic
  • Plastic bowl with metal bowl guard

Micro filters LFMA in the catalogue

Activated carbon filters LFX
Aktivkohlefilter LFX

G1/8, G1/4, G3/8, G1/2, G3/4, G1 300 ... 1.100 0,01
1.7.1 to DIN ISO 8573-1
  • 3 sizes: mini, midi, maxi
  • with/without threaded connection plates
  • Condensate drain: manual, fully automatic

Activated carbon filters LFX in the catalogue

Filter combinations LFMBA
Filterkombination LFMBA

G1/8, G1/4, G3/8, G1/2, G3/4, G1 125 ... 600 0,01 oder 1
ISO class 1 for particles
ISO class 2 for oil aerosols
  • High efficiency filters
  • 3 sizes: mini, midi, maxi
  • with/without threaded connection plates
  • Condensate drain: manual, fully automatic

Filter combination LFMBA in the catalogue

 

MS series

Type Pneumatic connection Flow rate
[l/min]
Grade of filtration
[μm]
Air quality class
at output
Description
Standard filters MS-LF
Standardfilter MS-LF
G1/8, G1/4, G3/8, G1/2 1.000 ... 4.100 5 or 40

5 μm: ISO class 3 for particles, ISO class 4 for oil aerosols

40 μm: ISO class 5 for particles and oil aerosols

  • 2 sizes: 4, 6
  • Condensate drain: manual, fully automatic
  • Plastic bowl guard or metal bowl

Standard filters MS-LF in the catalogue

Fine filter MS-LFM
Feinfilter MS-LFM
G1/8, G1/4, G3/8, G1/2 120 ... 1.470 0,01 or 1 LFM-A:
ISO class 1 for particles
ISO class 2 for oil aerosols
LFM-B:
ISO class 2 for particles
ISO class 3 for oil aerosols
  • High efficiency filters
  • Condensate drain: manual, semi-automatic, fully automatic, electrically actuated
  • Option: electronic filter contamination display (differential pressure indicator)

Fine filters MS-LFM in the catalogue

Activated carbon filters MS-LFX G1/8, G1/4, G3/8, G1/2 250 ... 1.300 0,01 ... 1 1.7.1 to DIN ISO 8573-1
  • 3 sizes: 4, 6, 12
  • plastic bowl guard or metal bowl

Activated carbon filters MS-LFX in the catalogue