Soft-start and exhaust valves

D series

Type Pneumatic connection Flow rate
[l/min]
Supply voltage Description

On-off valves HE
Einschaltventile HE

G3/8, G1/2, G3/4, G1 1.000 ... 6.500 -
  • 3/2-way manual on-off valve
  • Switching off: system is exhausted
  • Ducted exhaust air possible via threaded connection

On-off valves HE in the catalogue

On-off valve HEE
Einschaltventil HEE

G1/8, G1/4, G/8, G1/2, G3/4, G1 1.000 ... 6.500 24 V DC
110 V AC
230 V AC
  • Electrical on-off valve
  • With solenoid coil without plug socket
  • Detenting and non-detenting manual override
  • Solenoid actuator can be offset by 4 x 90°

On-off valve HEE in the catalogue

On-off valve HEP
Einschaltventil HEP

G1/8, G1/4, G/8, G1/2, G3/4, G1 800 ... 6.500 -
  • Pneumatic on-off valve
  • Use in explosion protection areas

On-off valve HEP in the catalogue

Druckaufbauventil HEL
Druckaufbauventil HEL

G1/8, G1/4, G/8, G1/2, G3/4, G1

1.000 ... 6.500

-
  • Pneumatic soft-start safety valve for gradual pressure build-up
  • Switching time delay adjustable

On-off valve HEL, in the catalogue

 

MS series

Type Pneumatic connection Flow rate
[l/min]
Supply voltage Description
On-off valves MS-EM
Einschaltventile MS-EM
G1/8, G1/4, G3/8, G1/2 1.200 ... 8.700 -
  • Manually actuated
  • Option: pressure gauge, pressure sensor with display

On-off valves MS-EM in the catalogue

 

On-off valves MS-EE
Einschaltventile MS-EE
G1/8, G1/4, G3/8, G1/2 1.000 ... 7.000 24 V DC
110 V AC
230 V AC
  • Electrically actuated
  • With solenoid coil, without plug socket
  • Detenting and non-detenting manual override
  • Ducted exhaust air possible via threaded connection with silencer

On-off valves MS-EE in the catalogue

Soft-start valve MS-DL
Druckaufbauventil MS-DL
G1/8, G1/4, G3/8, G1/2 1.000 ... 6.450 -
  • Pneumatically actuated
  • Adjustable switching time delay
  • Option: pressure sensor with display

Soft-start valve MS-DL in the catalogue

Soft-start valve MS-DE
Druckaufbauventil MS-DE
G1/8, G1/4, G3/8, G1/2 1.000 ... 6.450 24 V DC
110 V AC
230 V AC
  • Electrically actuated
  • With solenoid coil, without plug socket
  • Switch-through pressure can be accurately controlled using a solenoid valve
  • Adjustable switching time delay
  • Detenting and non-detenting manual override
  • Solenoid actuator 180° reversible
  • Optional: pressure sensor with display

Soft-start valve MS-DE in the catalogue

Soft-start valve MS-SV
Druckaufbauventil MS-SV
G1/2 4.300 -
  • Electro-pneumatic soft-start/quick exhaust valve
  • Switching time delay adjustable via a flow control valve for
    gradual pressure build-up
  • Optional: pressure sensor with display
  • Standard: DIN EN ISO13849-1
  • Performance level d

Soft-start valve MS-SV in the catalogue