2479.htm

Lubricator

Proportional lubricator with precise oil metering to improve the compressed air

D series

TypePneumatic connectionFlow rate
[l/min]
Min.
flow rate
for lubricator
function
[l/min]
Max. oil
fill level
[cm³]
Description
Lubricators LOE
Öler LOE
M5, M7, QS4, QS6
G1/8, G1/4, G3/8, G1/2, G3/4, G1
160 ... 9,000 3 ... 10 6.5 ... 190
  • Proportional lubricator with precision oil metering
  • 4 sizes: Micro, Mini, Midi, Maxi
  • Quick and easy to refill
  • Sturdy metal housing and transparent lubricator bowl with metal bowl guard

Lubricator LOE in the catalogue

 

 

MS series

TypePneumatic connectionFlow rate
[l/min]
Min.
flow rate
for lubricator
function
[l/min]
Max. oil
fill level
[cm³]
Description
Lubricator MS-LOE
Öler MS-LOE
G1/8, G1/4, G3/8, G1/2, G3/4,
G1, G1 1/4, G1 1/2, G2
1,100 ... 22,000 Size 4: 40
Size 6: 50
Size 12: 400
30
75
1,500
  • Configurable proportional lubricator with precision oil metering
  • 3 sizes: 4, 6, 12
  • Quick and easy to refill, even under pressure
  • Integrated safety function
  • Alternative flow direction: left-right, right-left

Lubricator in the catalogue MS-LOE