2487.htm

Pressure boosters

Pressure booster for pressure amplification directly on the application

Type Pneumatic connection Pressure
[bar]
Description
WA condensate drain
Kondensatablass WA
G1/4 4 ... 16
  • Fully automatic
  • Manual override
  • Electrically actuated

 

Condensate drain WA in the catalogue

Type Pneumatic connection Pressure
[bar]
Description
Pressure booster DPA
Druckbooster DPA
M7, G1/4, G3/8, G1/2 2 ... 10 (inlet)
4 ... 16 (outlet port)
  • Twin-piston pressure booster
  • Pressure ratio 1:2
  • Flow rate 300 ... 3,000 l/min

 

Pressure booster DPA in the catalogue