Stopper cylinder

For stopping or separating when transporting workpiece carriers or pallets – smooth, low noise and safe stopping

Type Version Diameter
[mm]
Force
[N]
Stroke
[mm]
Cushioning
P
Sensing
A
Description

Stopper cylinder DFST

Stopperzylinder DFST

Toggle lever 50, 63, 80 Resetting force
Toggle lever:
11, 23, 36
30, 40 P +
  • Toggle lever design
  • Integrated shock absorber for smooth stopping
  • Max. 800 kg impact load
  • Sensing of the toggle lever and piston

Stopper cylinder in the catalogue DFST

Stopper cylinder STA/STAF
Stopperzylinder STA

Trunnion 20 ... 50 Impact force:
260 ... 2,900

Spring force:
13 ... 18
20 ... 42
47 ...64
15 ... 30 P +
  • Trunnion version
  • Able to absorb large lateral forces
  • With/without flange

Stopper cylinder STA/STAF in the catalogue

Stopper cylinder STA/STAF
Stopperzylinder STA/STAF

Roller 20, 32, 50, 80 Impact force:
170 ... 13,300

Spring force:
13 .... 18
20 ... 42
47 ... 64
79 ... 115
101 ... 170
15 ... 40 P +
  • Roller version
  • Integrated shock absorber for smooth stopping
  • Slot cover to protect against dirt

Stopper cylinder STA/STAF in the catalogue

Stopper cylinder STA/STAF
Stopperzylinder STAF

Toggle lever 32 ... 80 Impact force:
480 ... 6,400

Spring force:
20 ... 42
47 ... 64
101 ... 170
20 ... 40 P +
  • Toggle lever design
  • Integrated shock absorber for smooth stopping
  • Max. 300 kg impact load

Stopper cylinder STA/STAF in the catalogue

+ Standard, i.e. always available