2498.htm

Bellows and diaphragm cylinder

Bellows cylinders: Drive and pneumatic spring elements for harsh, dusty environments or for use under water

Rolling bellows with large stroke range in relation to the height

Fluidic muscle as a tensile actuator modelled on a biological muscle, with almost linear force-stroke characteristics

 

Fluid muscle in use:

AirArm

 

Bellows cylinder 

Type Function Diameter
[mm]
Force
[kN]
Stroke
[mm]
Ambient
temperature
[°C]
Description
Bellows EB
Balgzylinder EB
Single-acting 145 ... 385 Max. 60 60 ... 230

-40 ... +70

  • Used as a spring element or for oscillation attenuation
  • Strong forces with a short stroke
  • Uniform movement: no stick-slip effect
  • Use: in dusty environments or in water
  • Maintenance-free

Bellows cylinder EB in the catalogue

Rolling bellows EBS
Balgzylinder EBS
Single-acting 80 ... 100 Max. 2.35 110, 105 -40 ... +70
  • Bellows cylinder with large stroke range
  • Almost linear force curve with increasing stroke
  • Uniform movement: no stick-slip effect
  • Use: in dusty environments or in water
  • Maintenance-free

Bellows cylinder EBS in the catalogue

 

Fluidic muscles

Type Inner diameter
[mm]
Nominal length
[mm]
Lifting force
[N]
Max. permissible
Pre-tensioning
Max. permissible
contraction
Description
Fluidic muscle DMSP/MAS
Pneumatischer Muskel DMSP
10 ... 40 40 ... 9,000 0 ... 6,000 3% ... 5% of the
nominal length
25% of the
nominal length
  • Single-acting, pulling
  • Fluidic muscle with press-fitted (DMSP) or screwed (MAS) connections
  • 3 integrated adapter variants
  • 10 times the initial force of a comparable pneumatic cylinder
  • Movements with no stick-slip
  • Hermetically sealed design offers protection against dust,
    dirt and moisture

Fluidic muscle DMSP in the catalogue

Fluidic muscle MAS in the catalogue