|
Type
|
Size
|
Stroke
[mm]
|
Energy absorption
per stroke [J]
|
Cushioning characteristic curve
|
Description
|
|---|
Shock absorber YSR
 |
8, 12, 16, 20, 25, 32
|
8, 12, 20, 25, 40,
60
|
4 … 380
|
Adjustable
| - Hydraulic shock absorber with pressure-controlled flow control function
- Hardness of cushioning adjustable
- Oil refillable (with the exception of YSR-8-8-D)
Shock absorber YSR in the catalogue |
Shock absorber
YSR-C
 |
4, 5, 7, 8, 10, 12, 16,
20, 25, 32
|
4, 5, 8, 10, 12, 20,
25, 40, 60
|
0.6 … 380
|
Self-adjusting
| - Hydraulic shock absorber with path-controlled flow control function
- Short cushioning stroke
- Suitable for rotary drives
- Maintenance-free
- Continuous mounting thread
Shock absorber YSR-C in the catalogue |
Shock absorber YSRW
 |
5, 7, 8, 10, 12, 16, 20
|
8, 10, 14, 17, 20,
26, 34
|
1.3 … 70
|
Self-adjusting,
with progressive characteristic curve
| - Hydraulic shock absorber with path-controlled flow control function
- Long cushioning stroke
- Suitable for low-vibration operation
- Short cycle times possible
- Maintenance-free
- Continuous mounting thread with spanner flat
Shock absorber YSRW in the catalogue |
Shock absorber YSRWJ
 |
5, 7, 8
|
8, 10, 14
|
1 … 3
|
Self-adjusting,
with progressive characteristic curve
| - Cushioning with self-adjusting, progressive hydraulic shock absorber (YSRW)
- End position sensing with proximity sensor SME/SMT-8
- Precision end position adjustment
Shock absorber YSRWJ in the catalogue |
Shock absorber DYEF
 |
M4, M5, M6, M8,
M10, M12, M14, M16
|
1.7; 2.8; 3.1; 3.4;
3.7; 4.2; 5; 4.8
|
0.005 … 0.25
|
Adjustable
| - Continuous mounting thread with internal hex
- Fixed stop
- Mechanical shock absorber with flexible rubber buffer
- Flexible rubber buffer for a defined metallic end position
Shock absorber DYEF in the catalogue |
Shock absorber DYSC
 |
5, 7, 8, 12
|
5, 8, 12
|
1 … 10
|
Self-adjusting
| - Continuous mounting thread with internal hex
- Fixed stop
- Hydraulic shock absorber with path-controlled flow control function
- Short cushioning stroke
- Suitable for rotary drives
- Maintenance-free
Shock absorber DYSC in the catalogue |
Shock absorber DYSW
 |
4, 5, 7, 8, 10, 12
|
6, 8, 10, 14, 17, 20
|
0.8 … 12
|
Self-adjusting,
with progressive characteristic curve
| - Continuous mounting thread with internal hex
- Fixed stop
- Hydraulic shock absorber with path-controlled flow control function
- Long cushioning stroke
- Suitable for low-vibration operation
- Short cycle times possible
- Maintenance-free
Shock absorber DYSW in the catalogue |
Hydraulic cushioning cylinder YDR
 |
16, 20, 25, 32
|
20, 25, 40, 60
|
32 … 384
|
Linear, adjustable
| - Energy is dissipated by displacing oil through a flow control valve
- An integrated compression spring returns the piston rod to the initial position
- Suitable for low feed speeds of up to 0.1 m/s
Hydraulic cushioning cylinder YDR in the catalogue |