Vacuum suction grippers and suction cups

Wide variety of suction grippers and suction cups:

Different designs, materials and sizes of suction cups and a suction gripper modular system with a wide range of different suction cup holders, angle and height compensators and filters

 

Type Suction cup
size
Ø [mm]
Breakaway force [N]
at 70% vacuum
Connections Material Suction cup
design
Description

Suction gripper ESG
Suction gripper ESG

 

2 ... 200
4x10 ... 30x90
0.1 .... 1,610

Male thread

Female thread

Plug connector

Barbed connector

Fluoro elastomer

Nitrile rubber

Nitrile rubber, antistatic

Silicone

Polyurethane

Round suction cup: standard, extra deep, bellows 1.5 convolutions, bellows 3.5 convolutions, bell-shaped

Oval suction cup

  • Modular products consisting of suction cup holder and suction cup with over 2,000 variants
  • Optional: Angle compensator/height compensator, filter
  • 15 suction cup Ø
  • Suction cup volume: 0,002 ... 245 cm³
  • Min. workpiece radius: 10 ... 680 mm

Suction gripper ESG in the catalogue

Suction cup ESS
Suction cup ESS
2 ... 200
4x10 ... 30x90
0.1 .... 1,610

Male thread: M6, M10, G1/8, G1/4

Female thread: G1/8, G1/4

Fluoro elastomer

Nitrile rubber

Nitrile rubber, antistatic

Silicone

Polyurethane

 

Round suction cup: standard, extra deep, bellows 1.5 convolutions, bellows 3.5 convolutions, bell-shaped

Oval suction cup

  • Complete suction cup consisting of suction cup and support plate with mounting
  • Suction cup volume: 0.002 ... 245 cm³
  • Min. workpiece radius: 10 ... 680 mm

Suction cup ESS in the catalogue

Suction cup ESV
Suction cup ESV

2 ... 200 16.3 ... 1,610 Male thread: M6, M10, M20

Fluoro elastomer

Nitrile rubber

Nitrile rubber, antistatic

Silicone

Polyurethane

 

Round suction cup: standard, extra deep, bellows 1.5 convolutions, bellows 3.5 convolutions, bell-shaped
  • Suction cup wearing part
  • Easy to replace
  • Suction cup volume: 0.318 ... 245 cm³
  • Min. workpiece radius: 10 ... 680 mm

Suction cup ESV in the catalogue