2581.htm

Electrical peripherals

Type Max. I/O Input/output
modules
Control
block
Connections Can be configured Description
Installation system CPI
Installationssystem CPI
512 Digital CPX-FEC Remote Control 16xM8
8xM8
16xM12
8xM12 (PNP/NPN)
16x terminals
xx
  • Decentralised installation system for short cycle times with the valve terminals CPV, CPV-SC, CPA, MPA
  • Diagnostics via LEDs and fieldbus
  • Power supply and bus connection via the same cable
  • Programmable with integrated controller

Installation system CPI in the catalogue

CPX electrical terminal
Elektrisches Terminal CPX
512 digital
analogue
CPX-FEC with Ethernet M12-5PIN
M12-8PIN
M8-3PIN
M8-4PIN
Sub-D
Harax
Clamped terminal connection
xx
  • Centralised/decentralised/hybrid installation system IP65/67 with maximum modularity and flexibility
  • Choice of housing between plastic or metal with individual linking
  • Open to all fieldbus protocols and Ethernet
  • Integrated diagnostic and service function
  • Operating mode: stand-alone as remote I/O or with valve terminals MPA, VTSA, CPA, midi/maxi

Electrical terminal CPX in the catalogue

Electrical peripherals for valve terminals type 03/04
Elektrische Peripherie für Ventilinseln Typ 03/04
92/74 digital
analogue
SF3 (with Festo fieldbus)
4xM12
Sub-D
xx
  • Open to all common fieldbus types
  • Metal housing with individual linking
  • Operating mode: stand-alone or with valve terminals of type 03 midi/Maxi, type 04 ISO 5599-2

Electrical peripherals for valve terminals type 03/04 in the catalogue

Fieldbus Direct
Feldbus Direct
16/32 digital - 16xM8
8xM8
16xM12
8xM12 (PNP/NPN)
16x terminals
xx
  • Fieldbus directly integrated into valve terminals CDVI, CPA-SC, CPV-SC, CPV
  • CPI extension string for 32 I/O
  • Compact IP65/67 solution for few I/O
  • Diagnostics/condition monitoring

Fieldbus Direct in the catalogue

AS-interface components
AS-Interface Komponenten
2/2
4/4
8/8
digital - M12 round plugs/
flat cable plug
AS-interface flat cable distributor to round plugs 2xM12
xx
(partial)
  • Compact I/O modules in IP65/67
  • Individual valve interfaces with coil plugs
  • Valve terminals: type 10 CPV, type 12 CPA, type 32 MPA

AS-interface components in the catalogue