Full servo functions for stepper motors
Plug-and-work package solutions consisting of stepper motor and positioning controller, suitable for the mechatronic multi-axis modular system for moving loads up to 20kg
The benefits to you:
- Full range of servo functions as a closed-loop system: using an optional encoder
- Alternative: inexpensive open-loop system with no encoder
- Stepper motor EMMS-ST with long service life and full range of positioning functions, brake optional
FHPP fieldbus protocol: customised for handling and positioning
Uniform field bus data profile for motor controllers from Festo
- Actuating motor controllers from Festo
- Fieldbus interface: Profibus, CANopen, DeviceNet
- Uniform function frames for all Festo controllers: operation modes, I/O data structure, parameter objects, sequence control
Controlled progress
Stepper motor controller CMMS-ST
Range of applications
- Controlling 2-phase Festo stepper motors
- In conjunction with all DGE axes and the new DNCE piston rod drive
-
For all situations without maximum dynamic response
Features
- Attractively priced solution
- Extensive functions and control options
- Many additional functions
- Can be integrated in any control concept
- Easy commissioning