2983.htm

Function monitoring

Intelligent compact vision systems for diagnostics and commissioning, as well as monitoring of fast motion sequences

Type Picture sampling rate
(full image)
Sensor resolution Sensor type Field of vision Lens
mounting
Description
Compact vision system SBOC-M
185 fps 640 x 480 pixels Monochrome Depends on the lens C mount
  • Memory electronics integrated into the camera
  • Cameras can be interlinked via Ethernet and synchronised
  • Protection class IP65, IP67

Compact vision system SBOC-M in the catalogue

Compact vision system SBOI-M
185 fps 640 x 480 pixels Monochrome 14 x 10 ...
520 x 390 mm
Integrated optics
  • Memory electronics integrated into the camera
  • Cameras can be interlinked via Ethernet and synchronised
  • Protection class IP65, IP67

Compact vision system SBOI-M in the catalogue