2984.htm

Orientation detection and quality inspection

Compact vision systems and checkbox

Intelligent cameras for precision positioning of axes, identification of type, 2-D quality inspection as well as position and angular position recognition of moving and stationary parts

Systems and components for visual type identification, position and quality inspection of small parts being fed into modern automatic assembly and production machines

Compact vision systems

Type Sensor resolution Sensor type Field of vision Lens attachment Inspection programs max. number Description
Compact vision systemsSBOC-Q
Kompaktkamerasysteme SBOC-Q
640 x 480 pixels

1.280 x 1.024 pixels
monochrome depends on the lens C-Mount 256
  • Can be networked via Ethernet/CAN
  • Electronic evaluation unit integrated
  • Protection class IP65, IP67

Compact vision systems SBOC-Q in the catalogue

Compact vision systemsSBOI-Q
Kompaktkamerasysteme SBOI-Q
640 x 480 pixels monochrome 14 x 10 ...
520 x 390 mm
integrated optics 256
  • Can be networked via Ethernet/CAN
  • Electronic evaluation unit integrated
  • Protection class IP65, IP67

Compact vision systems SBOI-Q in the catalogue