Service unit combinations and individual units for preparing compressed air in two series: MS series and D series (in metal or polymer)
| Series | MS series | D series, metal | D series, polymer |
|---|---|---|---|
| Applications |
Application-specific solutions
Highest requirements for compressed air quality |
Tried and tested a million times for all standard applications | Reliable compressed air preparation for applications in uncritical environments |
| Product range |
Optimum product range with the most modern functionality: e.g. integrated sensors for monitoring
From a complete individual module to an individually configurable combination
For centralized and decentralized compressed air preparation |
Concentrates on all the basic functions for compressed air preparation
Standard designs that can be ordered directly from the catalogue
For decentralized compressed air preparation |
Perfect as a start-up model
Core functions: pressure regulator, filter regulator, filter regulator/lubricator combination
Upgradeable as it is compatible with the D series, metal design
Short delivery times: available ex-stock – tested and pre-assembled |
| Technology |
Modular connection system without intermediate blocks
Optimum flow rates with minimum size; from 1,000 l/min to 22,000 l/min |
Anchor system for a high level of stability
Flow rates in four sizes from 120 l/min to 12,000 l/min |
Mini series with connection sizes of 1/8, 1/4 (3/8 via connection plates)
Flow rates up to 1,200 l/min |