EXPT electric tripod
Fast pick & place for repositioning small loads in space
HGRC radial gripper
Radial gripper with 3 opening angles and in 3 sizes
Pneumatic rotary indexing table DHTG
- Sturdy mechanical system that is easy to configure and commission
- Integrated functions: overload protection, sensor function, speed and cushioning settings and adjustment of the direction of rotation
Pneumatic mini slide DGSL
- Metal stop with elastic cushioning facilitates a repetition accuracy of 0.01 mm.
- 4-row ball bearing cage guide permits linearity and parallelism in the 1/100 mm range
3-point gripper HGDT-F
HGDT-F – new "power" variant with a gripping force of up to 4,000 N
Created for harsh machining conditions
HGPLE electric parallel gripper
Electric gripper with integrated motor and gear unit: variable positioning and speed control
Gripper controlled on site with motor controller SFC-DC
HSW-AE electrical handling module
Ready-to-install Pick & Place complete solution repositions small parts by 90°
With additional linear stroke in each end position
OVEM vacuum generator
New vacuum generator series OVEM: can be fully configured according to your requirements
With three performance classes and integrated air saving function
Air bearing ATBT
The new solution for gentle movement of photovoltaic and display substrates