Valve terminals

CPX/MPA valve terminal with diagnostic function

Integrated diagnostic concept for diagnostics and condition monitoring

 

More about the CPX/MPA valve terminal

CPX-FB38 Ethernet node for EtherCAT

Fieldbus nodes for integrating the valve terminal families MPA/VTSA and the CPX terminal into a Beckhoff automation environment using the TwinCAT control software

 

More about the CPX-FB38 Ethernet node

CPX-4AE-TC input module for thermoelements

New I/O modules for processes with many analogue channels for temperature measurement

 

More about the CPX-4AE-TC input module

CPX-CMXX multi-axis interface

CPX module for uniform parametrisation and control of electric drives

 

More about the CPX-CMXX multi-axis interface

 

CPX-CMPX Soft Stop for pneumatic drives

Smooth braking and fast acceleration of pneumatic drives with Soft Stop

 

More about CPX-CMPX Soft Stop

CPX-CMAX positioning controller

Module on a valve terminal for controlling various pneumatic drive families

 

More about the CPX-CMAX position controller

VB12 valve series

For universal and classic applications – excellent price/performance ratio

 

More about the VB12 valve series

VPWP proportional directional control valve for servo-pneumatics

New VPWP based on the 5/3-way valve MPYE for varying the direction of movement

 

More about the VPWP proportional directional control valve

CASM sensor interface for servo-pneumatics

Connection between existing displacement encoder systems with potentiometer and the new proportional directional control valve VPWP

 

More about the CASM sensor interface

CPX terminal and VTSA valve terminal

CPX-AIDA terminal in metal

VTSA valve terminal with three valve sizes up to ISO size 1

 

More about CPX terminal and VTSA valve terminal

VTSA valve terminal with soft-start valve VABF

Solenoid actuated soft-start valve VABF for gradual pressure build-up in pneumatic systems

 

More about the VTSA valve terminal with soft-start valve

VTSA valve terminal: reliable valves for presses

Increased reliability thanks to valves with switching position sensing

 

More about the VTSA valve terminal

VTSA valve terminal: reliable valves for the automotive industry

More reliability for applications with lifting cylinders and semi-rotary drives, as well as manual clamping devices

 

More about the VTSA valve terminal

 

CPX-P remote I/O for process automation

Complete modular remote I/O system for process automation in protection class IP65

 

More about the CPX-P remote I/O

CPX/MPA with ATEX certification

Reliable valve terminal CPX/MPA – now with ATEX certification for zone 2

 

More about the valve terminal CPX/MPA with ATEX certification

MPA extensions: Valves and installation technology

MPA functions for an advanced application environment: process industry, simplified installation in the control cabinet and continuous and reliable processes in special purpose machine construction

 

More about MPA extensions

CPV10 2x3/2-way valve with non-return function

Valve terminal CPV10 for the process industry

 

More about the CPV10 2x3/2-way valve

VTOC valve terminal

Valve series VTOC – maximum compactness in a single valve manifold

 

Designed for use as a pilot valve

 

More about the VTOC valve terminal