5724.htm
www.festo.com/usa
Distributor
| Type |
Number of inlets |
Number of outlets | Connection |
Tubing outer dia. [mm] | Description |
|---|---|---|---|---|---|
Distributor block FR![]() | 1 | 4, 8, 9, 12 |
M3, M5, G1/8 ... G1/2 | - |
|
Multiple distributor QS![]() | 1 | 2, 3, 4, 6 |
R1/8 ... R1/2 G1/8 ... G1/2 | 4 ... 12 |
|

