Semi-rotary drives

Compact swivel modules with small fitting space and adjustable swivel angles, as well as modular as twin piston rotary drive

Selected types conform with the ATEX directive for potentially explosive atmospheres.

Possible combinations

Suitable grippers

 
Type Diameter [mm] Swivel angle Sensing Mass moment of inertia Description
Torque [Nm] [°] A [kgm²]

Swivel-linear drive unit DSL-B

DSL-B

New!

16 ... 40

1,25 ... 20

0 ... 246 (CC)

0 ... 270 (P)

+ 0.000035 ...
0.004 kgm²
  • Rotation and linear motion can be controlled individually or simultaneously
  • High repetition accuracy
  • With plain or recirculating ball bearing guide
  • Through piston rod

Swivel-linear drive unit DSL in the catalogue

 

Semi-rotary drive DRQD
DRQD
6 … 50
0,16 … 50
0 … 360 + up to 2.000 x 10E-4 kgm²

 

  • Modular and functional
  • Sturdy and accurate
  • System product for handling and assembly technology

Semi-rotary drive DRQD in the catalogue

Swivel module DSM
DSM
6 … 40
0,15 … 20
0 … 270 + up to 1.200 x 10E-4 kgm²
  • Minimal fitting space
  • Adjustable swivel angle

Swivel module DSM in the catalogue

Semi-rotary drive DSR
DSR
10 … 40
0,5 … 20
0 … 180 + up to 150 x 10E-4 kgm²
  • Wide variety of mounting options
  • Infinitely adjustable swivel angle
  • Wide range of accessories

Semi-rotary drive DSR in the catalogue

Semi-rotary drive DRQ
DRQ
16 … 100
0,5 … 150
0 … 360 + up to 2.000 x 10E-4 kgm²
  • Variable end-position adjustment at both ends
  • Backlash-free power transmission
  • Wide choice of mounting options

Semi-rotary drive DRQ in the catalogue

 

Servo drives for process automation

Type Diameter [mm]
Torque [Nm]
Swivel angle
[°]
Description

Semi-rotary drive DFPB

DFPB

 

New!

 

double acting:

10 ... 1.050

7 ... 945

single acting:

10-S ... 520-S

1 ... 882

 

0 ... 90
  • Identical torque characteristic across the entire rotation angle range of 90°
  • Process valve connection to ISO 5211on both sides
  • Can be mounted on all process valves using pressure relief slot
  • Mounting hole pattern to VDI/VDE 3845
  • Sturdy, non-slip and easy-to-clean aluminium housing
  • Long service life, low wear 
  • Increased corrosion protection

Semi-rotary drive DFPB in the catalogue

Quarter-turn actuator DAPS
Quarter-turn actuator DAPS

Size  0015 … 1920
15 … 1,920
0 … 90
  • Torque characteristics matched to the process valves
  • Compact
  • Simple and sturdy mechanical system

Quarter-turn actuator DAPS in the catalogue

Quarter-turn actuator DRD/DRE
Quarter-turn actuator DRD/DRE

Size 1 … 180/2 … 880
2.48 … 11,752/0.9 … 10,284
8 … 8,000
0 … 90
  • Ideal for swivel fittings in the process industry
  • Sturdy and accurate

Quarter-turn actuator DRD/DRE in the catalogue