Mini slides and guide units in various sizes for precision and guide quality
Drives with linear guide
KP: Integrated clamping unit on piston rod
EL: End lock
R3: Corrosion resistance to KBK3
R8: Dust protection
S1: Extended piston rod bearing or reinforced piston rod
S3: Corrosion and acid resistant piston rod
S6: Heat resistant seals up to max. 160℃
S10: Slow speed (constant motion at low piston speeds)
S11: Low friction
TT: Low temperature
CT: Free of copper and PTFE
TL: Laser etched rating plate
Drives with guide rods
| Type | KP | EL | R3 | R8 | S1 | S3 | S6 | S10 | S11 | TT | CT | TL |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Guided drive DFP | - | - | - | - | - | - | - | - | - | - | - | |
| Compact cylinder ADNGF | - | - | - | - | - | - | - | - | - | |||
| Compact cylinder ADVUL | - | - | - | - | - | - | - | - | ||||
| Mini guide unit DFC | - | - | - | - | - | - | - | - | - | - | - | - |
| Guided drive unit DFM | - | - | - | - | - | - | - | - | - | - | ||
| Twin cylinder DPZ | - | - | - | - | - | - | - | - | - | - | ||
| Linear drive unit SLE | - | - | - | - | - | - | - | - | - | - | - | - |