|
Type
|
Description
|
Features
|
HMV
|
Multi-axis System Connecting Components
The multi-axis modular system includes different adapter kits for the assembly of multi-axis systems.
|
-
Adapter kits for sizes 18 to 63:
The connecting components are adjustable to allow for stress-free axis alignment.
These multi-axis systems can easily be assembled.
-
X/Y axis tables
-
Cantilever-type handling gantries
-
Linear gantries
-
Planar surface gantries
|
FDG-ZR, FDG-SP
|
Passive Guide Axes
Driveless linear guide units with guide and freely movable slide. Designed to increase load and moment capacities in multi-axis applications.
|
-
Sizes: 18, 25, 32, 40, 50, 63
-
Stroke lengths of 1 … 5,100 mm, depending on the version
-
Load capacity to max. 14,050 N or 1,820 Nm
-
Precision, rigid guide, suitable for DGE-...-KF
-
Standard or extended slide
-
Wide range of options for mounting on drive units
-
System product for handling and assembly technology
-
Optional with additional slide KL/KR
|
FDG-GA
|
Passive Guide Axes, Dust Proof Version
The guide and slide are protected against particles from above and the side by means of a cover.
|
-
Sizes: 25, 32, 40
-
Stroke lengths of 1…2,000 mm
-
Load capacity to max. 7,300 N or 330 Nm
-
Wide range of options for mounting on drive units
-
System product for handling and assembly technology
|
FDG-RF
|
Passive Guide Axes with Roller Guide
Precision, rigid guide, suitable for DGE-ZR-RF.
|
-
Sizes: 25, 40, 63
-
Stroke lengths of 1…5,000 mm
-
Load capacity to max. 600 N or 600 Nm
-
Precision, rigid guide, suitable or DGE-...-RF
-
Standard slide or extended slide
-
System product for handling and assembly technology
|
KSE
|
Bellows Couplings
This one-piece coupling is suitable for force-locked and backlash-free transmission of low and medium torque between electric motors and actuators.
|
-
Sizes: 15 and 19 mm
-
System product for positioning applications
|
KSE

|
Zero Backlash Couplings
The three-part coupling is suitable for force-locked and backlash-free transmission of high torques between electric motors and actuators.
|
-
Sizes: 30, 40, 65 mm
-
System product for positioning applications
|
KSK
|
Connecting Shafts
For slip-free transmission of an identical feed speed to a second actuator.
|
-
For DGE sizes: 25, 40, 63
-
For synchronization of belt driven actuators
-
For torsion-resistant transmission of torques
|
MTR-FL
|
Motor Flanges
The right motor flange for every motor axis combination.
|
-
Contact Festo for motor flanges that fit your specific motor and application.
|
HP, YSR, ...
|
Accessories and Sensors
For mounting actuators and their specific attachments. Sensors for use as proximity signals and for safety monitoring.
|
-
Sensor brackets/Switching lugs
-
Magnetic reed proximity sensors
-
Magneto-resistive proximity sensors
-
Inductive proximity sensors
-
Foot mountings
-
Central supports
-
Emergency buffers
-
Shock absorbers
|