In-line solenoid valves CPE

CPE

CPE provides long service life, high flow rate, and requires minimum installation space. CPE can be used as an individual valve (even on cylinders or on moving parts), or grouped together as a manifold. CPE offers aluminum manifolds and M8 solenoid connections.

P>
Valve Size CPE 10 CPE 14 CPE 18 CPE 24
Overall width                            [mm] 10 14 18 24
Max. flow rate (5/2 - way)       [l/min] 350 800 1,500 3,200
Threaded connection M7 G 1/8 G 1/4 G 3/8
Push-in connectors (tubing O.D):  
                                      Metric series 4 / 6 mm 4 / 6 / 8 mm 6 / 8 / 10 mm 8 / 10 / 12 mm
                                      Hybrid series 1/8", 3/16", 1/4" 1/4", 5/16" 5/16", 3/8" 5/16", 3/8"
Voltage 24 V DC

24 V DC

24 V DC
110 V DC
230 V DC
24 V DC
110 V DC
230 V DC
Electrical connections Flat-pin plug
M8
Flat-pin plug
M8
Flat-pin plug
Flat-pin plug
Manifold connections:        
                                     BSPP G 1/4 G 3/8 G 3/8 NA
                                      NPT 1/4 NPT 3/8 NPT 3/8 NPT NA