The CPV valve manifold concept assures high flow rates in extremely tight spaces. In particular, it allows for a flexible mix of pneumatic features, electrical connection options and diverse mounting options.
The CPV valve manifold concept assures high flow rates in extremely tight spaces. In particular, it allows for a flexible mix of pneumatic features, electrical connection options and diverse mounting options.
| Base Type/Size | CPV 10 | CPV 14 | ||
|---|---|---|---|---|
| Width [mm] | 10 | 14 | ||
| Nominal flow [l/min] | 400 | 800 | ||
| Pneumatic connection | End plate | Multi-connector base plate | End plate | Multi-connector base plate |
| Supply port | G 1/8 | G 1/4 | ||
| Exhaust port | G 3/8 | G 1/4 | G 1/2 | G 3/8 |
| Working ports | M7 | G 1/8 | ||
| Pilot supply air port | M5 | M7 / M5 | G 1/4 | G 1/8 |
| Pilot exhaust air port | M5 | M7 / M5 | G 1/8 | |
| Power consumption [W] | 0.6 [0.45 at 21V] | 0.9 [0.65 at 21 V] | ||
| Duty cycle | 100% | |||