Proportional pressure regulators with electric set point specification and two-stage control circuit for stable, precise characteristic of regulation.
Proportional pressure regulators with electric set point specification and two-stage control circuit for stable, precise characteristic of regulation.
| Valve function | 3 / 2-way proportional pressure regulator |
| Flow rate per valve | Min. 1400 l/min., 10 bar |
| Min. 900 l/min., 6 bar | |
| Min. 380 l/min., 2 bar | |
| Pressure range [bar] | 0 ... 2, 0 ... 6, 0 ... 10 |
| Switching outputs | NPN or PNP |
| Pneumatic connection | G 1/8 or NPT |
| Design | In-line (1/8") or flange-mounting (ND6) |
| Electrical interface | M12 plug 8-pin |
| Diagnostic functions | Actual valve |
| Setpoint reached | |
| Upper/lower limit value reached | |
| 3 presets | Fast, universal, precise |
| Displays/operator controls | VPPM-LED: Regulator presets selectable via pushbuttons |
| VPPM-LCD: Numerous editing functions | |
| Connecting cable | Pre-assembled Y connecting cable, M12 8-pin to 2xM12 5-pin for direct connection to analog inputs/ouputs (CPX) in IP65/67 |