Valve manifolds VTSA / VTSA-F

VTSA

The VTSA valve manifold can be integrated into all current fieldbus systems and Ethernet links via a CPX terminal and can interface to numerous I/O modules. Flexible electrical connections including multi-pin or fieldbus, full diagnostics, mixed valve sizes and multiple pressure zones on a single manifold. Designed to the ISO 15407-2 and ISO 5599-2 standards, or to an optimized flow package.

 

Electrical/Mechanical  
Valve operating voltages 24 V DC and 110 V AC
Indicator Yellow LED
Number of valve solenoids Max. 32
Degrees of protection IP20, IP65, and NEMA 4 depending on connection system
Approvals/Certificates CE
Fieldbus Connection  
Fieldbus nodes Interbus, DeviceNet™, Profibus DP CANopen, CC-Link via CPX terminal
Ethernet Modbus/TCP, EtherNet/IP™, Profinet, TCP/IP via CPX terminal
Digital I/O modules 4DI, 4DO, 8DI, 8DO, 8DI/8DO, 16DI
Analog I/O modules 2AI, 2AO, 4AI, 4AI-T
Technology modules FEC controller, CPI installation system
Number of I/O, modules 512 In/512 Out, 10 Electronic Modules + Pneumatic Interface
Power Supply 24 V DC, max. 16 A
Pneumatic Valves VTSA (ISO 15407-2) VTSA (ISO 5599-2) VTSA-F (Non-standard)
ISO size 02 (18mm) 01 ( 26mm) 1 (42mm) 02 (18mm) 01 (26mm)
Flow rate 500 l/min 1,000 l/min 1,500 l/min 700 l/min 1,400 l/min
Working ports G 1/8, 1/8 NPT G 1/4, 1/4 NPT G 3/8, 3/8 NPT G 1/8, 1/8 NPT G 1/4, 1/4 NPT
Operating pressure 2 ... 10 bar with internal auxiliary pilot air
-0.9 ... 10 bar with external auxiliary pilot air at 2 ... 10 bar