8175.htm

Metal pipe fittings NPFB

NPFB Family

A wide choice of 124 variants, featuring parallel metric and G threads as well as tapered R threads, ensures the right solution for a low-cost, simple and quick installation.

 

Design Version Type Thread Types and Sizes*
Straight








NPFB-S NPFB-S-... Parallel: M5, G1/8 to G3/4
NPFB-R NPFB-R-... Parallel: G1/8 - G3/8 and G1/2 - G3/4
NPFB-E1 NPFB-E1-... Parallel: G1/8 to G1/2
NPFB-D NPFB-D-... Parallel: M5, M7, G1/8 to G1/2
Taper: R1/8 to R1
NPFB-R NPFB-R...-FM Parallel: M5, G1/8 to G1/2
NPFB-R NPFB-R...-MF Parallel: M5, G1/8 to G3/4
L-shape




NPFB-L NPFB-L...-F Parallel: M5, G1/8 to G1
NPFB-L NPFB-L...-MF Parallel: M5, G1/8 to G1
Taper: R1/8 to R1
NPFB-L NPFB-L...-M Parallel: M5
Taper: R1/8 to R1
T-shape











NPFB-T NPFB-T...-F Parallel: M5, G1/8 to G1
NPFB-T NPFB-T...-FMF Parallel: M5, G1/8 to G1
Taper: R1/8 to R1
NPFB-T NPFB-T...-FMM Parallel: G1/8 to G1/2
Taper: R1/8 to R1
NPFB-T NPFB-T...-M Taper: R1/8 to R1
NPFB-T NPFB-T...MMF Parallel: G1/8 to G1/2
Taper: R1/8 to R1/2
NPFB-T NPFB-T...MFF Parallel: M5, G1/8 to G1/2
Taper: R1/8 to R1
Y-shape

NPFB-Y NPFB-Y...-F Parallel: G1/8 to G1/2
NPFB-Y NPFB-Y...-MFF Parallel: G1/8 to G1/2
Taper: R1/8 to R1/2
X-shape

NPFB-X NPFB-X...-F Parallel: G1/8 to G1/2
NPFB-X NPFB-X...MFFF Parallel: G1/8 to G1/2
Taper: R1/8 to R1/2

 *Note: for available thread and size combinations see catalog: www.festo.com/catalog/npfb

  • High temperature: up to 302°F/ +150°C
  • High pressure: up to 580 psi/ 40 bar
  • Media – compressed air, vacuum, other gases/liquids on request