Air gap sensor SOPA

SOPA

Light, compact, and highly precise – this pneumatic solution is especially characterized by its integrative capabilities. SOPA is equipped with a controller module, compressed air regulation, measuring air cut-off, air jet function, and up to 4 measuring modules.

 

Working range 20 to 200 μm
Operating pressure for control module 4 to 7 bar
Reproducibility, switching value ±5 μm
Switching function Freely programmable
Switching element function Switchable
Max. output current 100 mA
Operating voltage range 15 - 30 V DC
Protection class IP65