8326.htm

Intelligent compact vision system

SBOx

Modern automation systems are generally designed for high-speed production, with which the human eye has difficulty keeping pace. Festo offers the intelligent Compact Vision System SBOC-M/SBOI-M as an aid to diagnostics and commissioning and for the functional monitoring of fast motion sequences. This is an innovative and inexpensive alternative to classic high-speed cameras.

P>
Type SBOC-M-R1B SBOI-M-R1B
Lens mount C-Mount Integrated lens
Working distance                  [mm] Depends on selected lens 22 ... 1000
Field of view                          [mm] Depends on selected lens Approx. 14 ... 520 x 390
Sensor resolution                  [pixels] 640 x 480  
Frame rate                             [fps] 185 full frame, 2000 max.
Exposure time                        [ms] 0.04 ... 1000
Protection class IP65/67
Bus connection Ethernet 100 Mbits/s; M12
Temperature range                 [°C] -10 ... +50
Dimensions (W x H x L)          [mm]
45 x 45 x 136.7
(including lens protector tube)
45 x 45 x 83.7