Grippers

Whether sturdy gripping in a machine tool or micro-gripping in electronics manufacturing, Festo's range of grippers covers a wide variety of applications: e.g. the powerful and sturdy three-point gripper HGDT.

 

Possible combinations

Suitable semi-rotary drives

 
Type Gripping force [N] Opening angle [°] Sensor Gripping force backup Description

Radial gripper HGRC/

Angle gripper HGWC

HGRC

 

 

HGRC/HGWC in the actual practice

40, 60, 80 15, 40, 90 in each size SME-10/SMT-10 Opening, closing
  • 3 sizes to suit standard applications = 80% of all applications
  • 3 different opening angles for optimum cycle times
  • Sensor detection of gripper position
  • Versatile – variable gripping direction for external gripping and internal gripping

Radial gripper HGRC in the catalogue

Angle gripper HGWC in the catalogue

 

Product animation HGRC/HGWC

Micro angle gripper HGWM
Micro angle gripper HGWM

11 … 38 14 … 20 - -
  • Miniaturised and optimised for assembly
  • Versatile thanks to externally adaptable gripper fingers
  • Wide range of mounting options for simple adaptation
  • Stroke compensation after installation

Micro angle gripper HGWM in the catalogue

Radial gripper HGRT

HGRT

New! 

50 ...1,200  180 

 +

 +

  • Reliable gripping thanks to precise, polished plain-bearing guides
  • Gripping force backup by compression spring
  • Optimum cycle times thanks to freely adjustable opening angle up to a maximum of 90° per gripper finger

Radial gripper HGRT in the catalogue 

+ Standard, i.e. always available