Catalogues and specifications for the automotive industry

Optimised selection, configuration and documentation

Festo develops tailor-made solutions for the automotive industry And if the standard solutions do not meet your requirements, our engineers can develop individual concepts for you.

 

In the comprehensive general catalogue, you will find specially developed and selected components for use in the automotive industry.

 

Products for the automotive industry

 

 

All specifically approved standard products and special solutions for the respective car manufacturer are documented in detail in the following catalogues:

 

Pneumatics for the automotive industry/Daimler

Pneumatics for the automotive industry/Ford

Pneumatics for the automotive industry/Opel

Pneumatics for the automotive industry/VW/Audi

 

These manufacturer-specific catalogues are based on the generally applicable norms and standards of the individual manufacturers.

Pneumatics for the Automobile Industry: The Festo Pneumatics Catalogue for Volkswagen AG

Valid for all VW / Audi plants in and outside of Germany

On more than 410 pages this catalogue contains standard components individually selected for Volkswagen AG, products per VW and Audi standard and specifically designed components for VW in three languages.

 

In addition to these general documents, Festo publishes project or plant-specific release lists as well.

 

Festo Pneumatics Catalogue for VW / Audi

 

Volkswagen Hanover: service modules in the press shop

A number of service modules have been defined and approved in conjunction with the press shop at the Volkswagen plant in Hanover.

 

Release list for service modules, VW Hanover press shop (in German)

 

VW release list for the Group Performance Specifications for Mechanical Aggregate Production

This release list was compiled in cooperation with Volkswagen, Skoda and Audi and is based on the Group Performance Specifications for Mechanical Aggregate Production of the Volkswagen Group, version 01.07.2010.

 

The list is valid for all machines in production areas of the plants producing aggregates.

 

Festo release list (in German)

 

Support for the design and configuration of the approved valve terminal MPA2/CPX (see page 22 in the release list) is available in the design directive:

 

design directive for valve terminals CPX/MPA2 (in German)

 

 

Click here to download the circuit diagrams for the service modules (see pages 34 to 42 in the release list):

 

 Circuit diagrams for aggregate production service units at Volkswagen (DXF format) (in German)

 

A CD-ROM containing the release list and the catalogue pages can be provided on request.

Contacts worldwide

Your contacts