| Type |
Function |
Actuation |
Width
[mm] |
Flow rate
[l/min] |
Pneumatic connection |
Voltage |
Description |
|
Solenoid valve VUVG
|
5/2, 5/3, 2x3/2 |
Electric |
10, 14 |
100, 220, 380, 750 |
M3, M5, M7, G1/8 |
5 VDC, 12 VDC and 24 VDC |
- Footprint
- Cartridge principle
- Easy to install
- E-box
- CTEU
Solenoid valve VUVG in the catalogue
|
Solenoid valve VMPA

|
2/2
2x3/2
5/2
5/3 |
Electric |
10, 20 |
230 ... 360 |
M7, QS-4, QS-6 |
24 V DC |
- Sub-base valve
- Central plug M8
- Signal status display with LED
- Integrated current reduction
Solenoid valve VMPA in the catalogue
|
Midi valve
|
3/2
5/2
5/3 |
Electric
Pneumatic |
18 |
200 ... 700 |
G1/8, 5 mm |
24 V DC,
110, 230 V AC |
- Semi in-line valve
- Sub-base valve
- Sub-bases
- Manifold rails
- Manifold sub-bases for manifold assembly
Midi valve in the catalogue
|
Compact Performance CPE solenoid valve
|
3/2
5/2
5/3 |
Electric |
10 … 24 |
180 ... 3,200 |
M5, M7, G1/8, G1/4, G3/8
Plug connector
4, 6, 8, 10, 12 mm |
24 V DC
110, 230 V AC |
- In-line valves
- 2-fold ... 10-fold manifold blocks
- Manifold sub-bases
Compact Performance CPE solenoid valve in the catalogue
|
Smart Cubic CPASC1/CPPSC1
|
2x3/2
5/2
5/3 |
Electric
|
10 |
150 … 220 |
M5, QS-3, QS-4
Plug connector
3, 4 mm |
24 V DC |
- Semi in-line valve
- Sub-base valve
- Manual override and LED signal status display
- Sub-bases
Smart Cubic CPASC1/CPPSC1 in the catalogue
|
Solenoid valve VUVB

|
3/2
4/2
|
Electric |
20 |
200 … 1,000 |
Plug connector
4, 6, 8, 10 mm |
24 V DC
110, 230 V AC |
- In-line valve
- Semi in-line valve
- Sub-bases
- Manifold rails
Solenoid valve VUVB in the catalogue
|
|
Pneumatic valve Tiger 2000

|
5/2
5/3 |
Electric
Pneumatic |
27 ... 41 |
750 … 2,600 |
G1/8, G1/4, G3/8 |
12, 24, 42, 48 V DC,
24, 42, 48, 110, 230, 240 V AC |
- In-line valve
- Manifold rails
- With internal or external pilot air
Pneumatic valve Tiger 2000 in the catalogue
|
Tiger Classic pneumatic valve
|
3/2
5/2 |
Electric
Pneumatic |
26 ... 68 |
500 … 7,500 |
G1/8, G1/4, G1/2, G3/4 |
12, 24, 42, 48 V DC,
24, 42, 48, 110, 230, 240 V AC |
- In-line valve
- Manifold rails
- With internal or external pilot air
Pneumatic valve Tiger Classic in the catalogue
|