997.htm

Directives and standards

 

In this area you'll find safety data sheets and declarations of conformity as well as information on directives and standards. Simply select the desired standard from the navigation bar or from the table.

  

Standard Description
RoHS   

Poisonous and environmentally hazardous substances in electronics accumulate in the course of ecological cycles. The RoHS directives are intended to rid products of these substances.
More about RoHS-compliant products

ATEX

The ATEX product directive 94/9/EC defines the rules for marketing products which are to be used in potentially explosive atmospheres.
More about the ATEX directive

UL

The Underwriters Laboratories (UL) is an American organisation for examining and certifying products and their safety. The UL standards are for the USA what the EN and IEC standards are for Europe.
More about the UL mark

IP protection class

The protection class indicates the suitability of electrical equipment for different environmental conditions.
More about the IP protection class

Clean rooms

Here you can find
information about clean room standards and product examples

 

Further information on quality, reliability and the environment can be found here:

 

Certificates to download:
ISO 14001:2004
ISO 9001:2000
VDA Volume 6, Part 4