Festo

Electromechanical Linear Actuators

 

© Festo AG & Co. KG
© Festo AG & Co. KG
Our comprehensive range of ball screw, lead screw and belt
driven linear actuators are designed to deliver higher performance
motion control in advanced automation equipment.
Rod Actuators
Cantilever Linear Actuator EGSA
EGSA-Set-3ela
  • The ball screw driven cantilever actuator
  • Available as a complete solution with a motor and controller
  • Available as a high-performance individual mechanical component adapted to third-party motors
  • Suitable motor mounting kits for axial or a reverse parallel motor configuration
  • Maximum precision
  • High dynamic response
  • Repeatability: ±0.01 mm
Electromechanical Rod Actuators DNCE
© Festo AG & Co. KG
  • Screw driven linear actuator with a nonrotating round piston rod
  • For conversions from pneumatic to electromechanical automation when high precision and flexibility are required
  • Standard and custom stroke lengths available up to 600 mm
  • Repeatability: ± 0.02 mm (ball screw), ± 0.07 mm (lead screw)
  • Speeds up to 640 mm/s (ball screw) & 70 mm/s (lead screw)
Rodless Actuators
Miniature Linear Actuators SLTE
© Festo AG & Co. KG
  • Compact precision linear actuator with an integrated motor
  • Two low profile sizes offering stroke lengths up to 150 mm
  • Precision ball bearing guide with quiet lead screw drive
  • Motor has an integrated encoder for feedback positioning
  • Controller's IP54 protection rating enables it to be located in the same application environment as actuator
  • Repeatability: ± 0.05 mm
  • Speeds up to 125 mm/s
Electromechanical Linear Actuators DMES
© Festo AG & Co. KG
  • Compact, with high load capacity and high mechanical torques
  • Inherently safe thanks to self-locking lead screw
  • Three guide options: ball bearing guide, plain bearing guide, and without guide
  • Protected version available for use in harsh environments
  • Comprehensive range of mounting accessories for multi-axis combinations
  • Repeatability: ± 0.05 mm
  • Speeds up to 50 mm/s
Compact Ball Screw Driven Linear Actuators SLME
© Festo AG & Co. KG
  • Three low profile sizes offering stroke lengths up to 1 m standard
  • Rigid steel construction with ball bearing guide
  • Corrosion resistant and clean room compatible
  • Repeatability: ± 0.005 mm
  • Speeds up to 1m/s
High Speed Belt and Ball Screw Driven Linear Actuators DGE
© Festo AG & Co. KG
  • Eight product types to choose from
  • Six sizes offering stroke lengths up to 5 m standard
  • High load capacity roller or ball bearing guides
  • Enclosed design protects the drive and bearings from debris
  • Corrosion resistant and clean room versions available
  • Repeatability: ± 0.02 mm (ball screw) and ± 0.10 mm (belt)
  • Speeds up to 1.2 m/s (ball screw) and 10 m/s (belt)


To request a quote, technical support, or additional information click here
© 2008 Festo Corporation