The VTSA valve manifold can be integrated into all current fieldbus systems and Ethernet links via a CPX terminal and can interface to numerous I/O modules. Flexible electrical connections including multi-pin or fieldbus, full diagnostics, mixed valve sizes and multiple pressure zones on a single manifold. Designed to the ISO 15407-2 and ISO 5599-2 standards, or to an optimized flow package.