Proportional AWWA Process
Valve, Pneumatic Actuator
(Festo), Electro pneumatic
proportional positioner, 2 sets
4-20 mA Proportional valve
position set point receivers &
feedback transmitters, 2
8 Digital Output Points
48 Digital Input Points
8 Analog Inputs
2 Analog Outputs
20 MPA Size 1 pneumatic valves
Uninterruptible Power Supply, 5
hour hold-up time
Complete Control and Setup
Point
UL508A Stainless steel
enclosure, designed for outdoor
operation
Plant Hardware:
Pressure Filter Cells, Anthracite/
sand media, 4 (two per tank)
Influent Holding Tank,
5000 Gallon
Effluent receiving and
disinfection tank, 7000 Gallon
Redundant double centrifugal
pump set, 2 Sets (Alternating
control via PLC)
Air Blower
Process Instruments
Magnetic Flow Sensor, 1
Ultrasonic Tank Level
Sensors, 2
Turbidity meters (for
suspended solid particle
measurement), 2
Differential Pressure
Sensor, 1
For more information visit
Festo process valve, actuator, and limit switch assembly.
0 9 / 1 3
|
25
airbestpractices
.com
SUSTAINABLE MANUFACTURING FEATURES