Solenoid valve VSVA-B-B52-D-D1-1R5L
561364
GTIN: 4052568006143
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, double solenoid
Standard nominal flow rate (standardised to DIN 1343)
1300 l/min
pneumatic working port
Sub-base size 1 to ISO 5599-1 - G1/4
Type of actuation
Electrical



